Philips GreenVision Xceed Gen2

Make roads safer and sustainable.

Products

Product family information

Description

Sustainability, citizen well-being and connectivity are key players in the game of differentiation among cities all over the world. And a way of achieving these goals is lighting. Lighting up streets and roads enhance the comfort, security and overall safety of our rapidly growing urban environments. Our GreenVision Xceed Gen2 makes an affordable LED road lighting solution that ensures sufficient light on your roads and streets. The GreenVision Xceed Gen2 family from Signify provides your city with a flexible lighting system which can be deployed anywhere in urban spaces, roadways and rural areas – our luminaires provide optimal light for all application areas. Additionally, the GreenVision Xceed Gen2 is ready to be connected to, and work with, smart city ecosystems. Our new GreenVision Xceed Gen2 range is enhanced to give city lighting departments even more control – to choose the right light

Benefits

  • Robust & Reliable with a long service lifetime

  • Elegant finless design

Features

  • System efficacy 140lm/W ±10%

  • Long service lifetime 100Khrs L70@Ta 35°C

Applications

  • Pedestrian category roads (P1-P6)
  • Vehicle category roads (M1-M6)
  • Traffic routes and main access road
  • Urban and residential area

Specifications

  • Material
    Housing: die-cast aluminiumOptic: polycarbonateOptic cover: glass
  • Light Source
    3030 LED5050 LEDHigh Power LED
  • Installation
    Side entry 42-60mmOptional adjustable spigot
  • Luminous flux
    System flux up to 55000lm
  • Correlated color temperature - CCT
    5700K4000K3000K2700K2200K
  • Luminaire efficacy
    4000K: 140lm/WOptional 4000K 160lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 390W
  • Mains Voltage
    220-240V / 50-60HzOptional 120-277V / 50-60Hz
  • Control system input
    DALI / 1-10V / D4i
  • Dimming
    PSR: 1-10VPSD: DALIPSC: Coded mainsSPRD: 1-10V, Step dimming, AOCSR: D4i
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM, D4i

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenVision Xceed Gen2 en_AE pdf 276.2 kB
Additional literature
GreenVision Xceed Gen2 pdf 1.2 MB
Additional literature
GreenVision Xceed Gen2 pdf 949.4 kB
Additional literature
GreenVision Xceed Gen2 pdf 3.1 MB
Additional literature
GreenVision Xceed Gen2 pdf 3.1 MB
Additional literature
GreenVision Xceed Gen2 pdf 1.0 MB

Visuals

Family-Photographs-GreenVision Xceed Gen2
Multiple assets - Visuals
Revit file
Xceed Gen2 Revit file zip 5.0 MB

Photometry and Lighting design

Family IES collection
BRP38X Photometric files zip 4.5 MB