Middle East - English

Philips DigiStreet, Road & street light, 120 W, 18060 lm, 4000 K, CRI70, Distribution extra wide 70, Safety class II, IP66

BGP762 LED210-/740 II DX70 DGR 76

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit (On/Off), 18060 lm, 120 W, 151 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37837300
Full order code: 871869637837300

Specifications

Lamp family code
LED210 [LED module 21000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866246 en_AE pdf 294.9 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925866246_EU
Multiple assets - Visuals
Product-Diagrams-910925866246_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP762 LED210-/740 II DX70 DGR 76 IES
Dialux
ULD File - BGP762 LED210-/740 II DX70 DGR 76 ULD
Relux
ROLF File - BGP762 LED210-/740 II DX70 DGR 76 ROLFZ
LDT
LDT File - BGP762 LED210-/740 II DX70 DGR 76 LDT