Philips DigiStreet, Road & street light, 51 W, 8100 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66
BGP761 LED90-/740 II DW10 DGR 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 8100 lm, 51 W, 159 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code
- LED90 [LED module 9000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years