Middle East - English

Philips DigiStreet, Road & street light, 34 W, 4550 lm, 3000 K, CRI80, DALI, Distribution medium 11, Safety class II, IP66

BGP761 LED50-/830 II DM11 DGR D9 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 4550 lm, 34 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37694200
Full order code: 871869637694200

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866238 en_AE pdf 280.9 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925866238_EU
Multiple assets - Visuals
Product-Diagrams-910925866238_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP761 LED50-/830 II DM11 DGR D9 62 IES
Dialux
ULD File - BGP761 LED50-/830 II DM11 DGR D9 62 ULD
Relux
ROLF File - BGP761 LED50-/830 II DM11 DGR D9 62 ROLFZ
LDT
LDT File - BGP761 LED50-/830 II DM11 DGR D9 62 LDT