Middle East - English

Philips DigiStreet, Road & street light, 49.5 W, 7392 lm, 4000 K, CRI70, Distribution symmetrical 50, Safety class I, IP66

BGP761 LED84-/740 I DS50 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 7392 lm, 49.5 W, 149 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37701700
Full order code: 871869637701700

Specifications

Lamp family code
LED84 [LED module 8400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866235 en_AE pdf 280.7 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925866235_EU
Multiple assets - Visuals
Product-Diagrams-910925866235_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP761 LED84-/740 I DS50 DGR 32-48 IES
Dialux
ULD File - BGP761 LED84-/740 I DS50 DGR 32-48 ULD
Relux
ROLF File - BGP761 LED84-/740 I DS50 DGR 32-48 ROLFZ
LDT
LDT File - BGP761 LED84-/740 I DS50 DGR 32-48 LDT