Middle East - English

Signify OptiSpace, Bollard, 20 W, H848 mm, 2400 lm, 4000 K, CRI70, Asymmetrical, Safety class II, IP66

BCB500 LED27-4S/740 ANB14 II A DGR

Product Description

Bollard, H848 mm, Aluminum die-cast, Black, Universal for diameter 42 to 60 mm adjustable, Power supply unit (On/Off), 2400 lm, 20 W, 167 lm/W, 4000 K, (0,3818; 0,3796) SDCM <3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug, Flying leads/wires

Order code: 48120900
Full order code: 871869948120900

Specifications

Lamp family code
LED27 [LED module 2700 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024103 en_AE pdf 4.1 MB

Brochures

Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB

Visuals

Product-Photographs-912300024103_EU
Multiple assets - Visuals
Product-Diagrams-912300024103_EU
Multiple assets - Visuals
CAD Drawings
OptiSpace-BCP500_ANB-3D08.sat sat 35.0 kB
CAD Drawings
OptiSpace-BCP500_ANB-3D05.m3d m3d 45.5 kB
CAD Drawings
OptiSpace-BCP500_ANB-3D07.max max 1.0 MB
CAD Drawings
OptiSpace-BCP500_ANB-3D03.dwg dwg 349.0 kB
CAD Drawings
OptiSpace-BCP500_ANB-3D04.dxf dxf 376.1 kB
CAD Drawings
OptiSpace-BCP500_ANB-3D09.r3d r3d 117.8 kB

Photometry and Lighting design

IES
IES File - BCB500 LED27-4S/740 ANB14 II A DGR IES
Dialux
ULD File - BCB500 LED27-4S/740 ANB14 II A DGR ULD
Relux
ROLF File - BCB500 LED27-4S/740 ANB14 II A DGR ROLFZ
LDT
LDT File - BCB500 LED27-4S/740 ANB14 II A DGR LDT