Philips SI 51 220-240V 50/60Hz

Product Description

Philips SI 51 220-240V 50/60Hz

Order code: 91553530
Full order code: 871150091553530

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913619519966 en_AE pdf 446.3 kB

Brochures

Declaration of Conformity
Declaration of conformity - SI 51 220-240V 50/60Hz pdf 123.7 kB

Visuals

Product-Photographs-913619519966_EU
Multiple assets - Visuals
Product-Diagrams-913619519966_EU
Multiple assets - Visuals