Philips HID-PV Xt 60 CPO Q 208-277V

Product Description

Philips HID-PV Xt 60 CPO Q 208-277V

Order code: 24143000
Full order code: 871829124143000

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
0.42 ms
Input Current (Nom)
0.33 A
Inrush Current Peak (Max)
28 A
Number of Products on MCB (16A Type B) (Nom)
11
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700685466 en_AE pdf 224.3 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-PV Xt 60 CPO Q 208-277V pdf 113.1 kB
Additional data sheet
GSAD_IPVCPOXt_0004-Additional datasheet PDF 50.5 kB

Visuals

Product-Photographs-913700685466_EU
Multiple assets - Visuals
Product-Diagrams-913700685466_EU
Multiple assets - Visuals