Philips HID-PV m 20 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-PV m 20 /S CDM 220-240V 50/60Hz

Order code: 67159600
Full order code: 871829167159600

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
15 A
Number of Products on MCB (16A Type B) (Nom)
32

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700696066 en_AE pdf 221.7 kB

Visuals

Product-Photographs-913700696066_EU
Multiple assets - Visuals
Product-Diagrams-913700696066_EU
Multiple assets - Visuals