Philips HID-PV C 70 /I CDM 220-240V 50/60Hz NG

Product Description

Philips HID-PV C 70 /I CDM 220-240V 50/60Hz NG

Order code: 85988100
Full order code: 872790085988100

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.25 mA
Inrush Current Width
0.33 ms
Inrush Current Peak (Max)
33 A
Number of Products on MCB (16A Type B) (Nom)
20

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700653266 en_AE pdf 476.0 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-PV C 70 /I CDM 220-240V 50/60Hz NG pdf 261.9 kB

Visuals

Product-Photographs-913700653266_EU
Multiple assets - Visuals
Product-Diagrams-913700653266_EU
Multiple assets - Visuals