Philips HID-PV C 35 /S CDM 220-240V 50/60Hz NG

Product Description

Philips HID-PV C 35 /S CDM 220-240V 50/60Hz NG

Order code: 85962100
Full order code: 872790085962100

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
26 A
Number of Products on MCB (16A Type B) (Nom)
24

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700652766 en_AE pdf 230.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-PV C 35 /S CDM 220-240V 50/60Hz NG pdf 261.9 kB

Visuals

Product-Photographs-913700652766_EU
Multiple assets - Visuals
Product-Diagrams-913700652766_EU
Multiple assets - Visuals