Philips HID-CV 70 /S CDM 220-240V

Product Description

Philips HID-CV 70 /S CDM 220-240V

Order code: 17420100
Full order code: 694793917420100

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.33 ms
Inrush Current Peak (Nom)
33.0 A
Number of Products on MCB (16A Type B) (Nom)
20

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712006780 en_AE pdf 228.4 kB

Visuals

Product-Photographs-913712006780_EU
Multiple assets - Visuals
Product-Diagrams-913712006780_EU
Multiple assets - Visuals