Philips HID-HighPower for SON/MH/HPL/HPI

Long-lasting, reliable solution

Products

BSN 1000 L78-A2 230/240V 50Hz HP-257
06236900
BHL 2000 L76-A2 380/400/415V 50Hz HP-317
06384700

Product family information

Description

Encapsulated ballasts for use with SON (T) (Plus), HPL, HPI and MH lamps with rated wattages of 1000 W and above

Benefits

  • Protected from overheating – outstanding product lifetime of 15 years average

  • Minimal watt losses thanks to orthocyclic winding process

Features

  • Excellent resistance to chemical impact, humid conditions and environmental stress crack

  • Class I rated (i.e. with earthing facility)

Applications

  • Outdoor lighting (most popular application areas: sports and area lighting)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-HighPower for SON/MH/HPL/HPI en_AE pdf 281.7 kB

Visuals

Family-Photographs-HID-HighPower for SON/MH/HPL/HPI
Multiple assets - Visuals