Philips HID-Basic BSN/BMH MK4 semi-parallel for SON/CDO/CDM/MH/HPI

Long-lasting, reliable solution

Products

BSN 400 K407-A2-ITS 230/240V 50Hz BC3
88704400
BSN 100 K302-A2-ITS 230V 50Hz
74086600
BSN 250 K302-A2-ITS 230V 50Hz
74102300

Product family information

Description

Impregnated electromagnetic copper ballasts for use with an external semi-parallel ignitor for CDM, CDO, MH, HPI (Plus) and SON lamps

Benefits

  • System design: one ignitor SKD578 can trigger all lamps from 35 to 600 W

  • Long-lasting reliable solution protected from overheating; better for hot environments than its predecessors; extended warranty

Features

  • Improved thermal features – much cooler ballast

  • All ballasts are equipped with ThermoSwitch for protection against end-of-lamp-life phenomena

Applications

  • Outdoor lighting
  • Horticulture

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-Basic BSN/BMH MK4 semi-parallel for SON/CDO/CDM/MH/HPI en_AE pdf 383.4 kB

Visuals

Family-Photographs-HID-Basic BSN/BMH MK4 semi-parallel for SON/CDO/CDM/MH/HPI
Multiple assets - Visuals