Philips HF-Performer III for TL5 lamps

Unsurpassed energy-efficient and long-lasting solution

Products

Product family information

Description

HF-Performer III TL5 ballasts offer maximum versatility and meet all of the necessary commercial grade specifications. They also offer the added benefits of lamp striation reduction technology, making these ballasts compatible with energy-saving TL5 ECO lamps. As such, these ballasts are part of an overall high-efficiency lighting system that may help you or your customers to achieve any international or local energy code you need to comply with. HF-Performer III TL5 ballasts are the ideal choice for a broad range of new construction and retrofit applications within the commercial sector, including general surface mounting or office lighting, parking garages, warehouses, waterproof and other applications.

Benefits

  • Exceptional energy efficiency with striation-reduction technology in lighting systems at lower temperatures

  • Maximum reliability in system operation

Features

  • Highest CELMA Energy Efficiency Index A2 BAT

  • Complies with CE, ENEC, EL, VDE-EMC, CCC marks of conformity

Applications

  • Suitable for DC operation and emergency lighting installations; full compliance with requirements for emergency lighting according to EN 61347-2-3 -annex J
  • Extended lamp life in frequent-switching applications, e.g. where occupancy sensors or motion detectors are used
  • For luminaires of protection class I and protection class II used in office buildings, hospitals, supermarkets, department stores, industrial premises and schools

Downloads