Middle East - English

Philips HF-P 2 24/39 TL5 III 220-240V 50/60Hz

Product Description

Philips HF-P 2 24/39 TL5 III 220-240V 50/60Hz

Order code: 913713034166
Full order code: 872790095226100

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.30 ms
  • Inrush Current Peak (Max)
    24 A
  • Number of Products on MCB (16A Type B) (Nom)
    20

Downloads

Family

Product