Middle East - English

Philips HF-Essential II for TL5/TL-D

HF-Essential II for TL5 and TL-D

Products

Product family information

Description

Essentially smart and reliable. HF-Essential II is the most cost-effective solution for reliably operation of a fluorescent lamp. It is also the ideal entry-level product for electromagnetic system users who want to take advantage of the benefits provided by electronic ballasts. The cost-saving and reliable HF-Essential II is energy efficiency class A2, and its robust design meets all relevant international safety and performance standards. HF- Essential II is the ideal choice for a broad range of new construction and retrofit applications within the commercial sector, including general surface mounting and office lighting, parking garages, warehouses and other applications.

Benefits

  • Average nominal service lifetime over 45,000 hours (at Ta 50 °C)

  • Optimized lamp preheating for min. 25,000 on/off switch operations without replacement of lamps

Features

  • Multi-power technology for precision operation of multiple lamp types of various wattages

  • Mono/Dual function: operation with 1 or 2 lamps

Applications

  • Suitable for DC operation and emergency lighting installations
  • Extended lamp life in frequent- switching applications without replacement of lamps, e.g. where occupancy sensors or motion detectors are used with 15 switches per day
  • For luminairies of protection class I and protection class II used in office buildings, hospitals, supermarkets, department stores, and schools

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Essential II for TL5/TL-D en_AE pdf 233.2 kB

Visuals

Family-Photographs-HF-Essential II for TL5/TL-D
Multiple assets - Visuals