Signify Dynalite User Interfaces

The ultimate in user interface solutions – balancing aesthetics and function

Products

PABP-Corona
88942800
PABP-Corona-Eng
88944200
PABP-Flare-Aluminium
88946600
PABP-Flare-Aluminium-Eng
88948000
PABP-Flare-Premium
88950300
PABP-Flare-Premium-Eng
88952700
PATP
88966400
PATP-Eng
88968800

Product family information

Description

Dynalite’s networked interfaces communicate directly with load controllers and other devices on the DyNet network. They have built-in temperature and humidity sensors and can perform a wide range of functions, such as recalling presets, switching, dimming, colour control, room join, panel disable, as well as controlling integrated services such as audio-visual systems, blind/curtain and fan motors, and HVAC temperature.

Benefits

  • Flexible design options

  • Custom labelling

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads

Leaflets

Brochure
EU user interfaces pdf 1.1 MB

Visuals

Family-Photographs-User Interfaces
Multiple assets - Visuals