Signify Dynalite DMC2-UL

Product Description

Signify Dynalite DMC2-UL

Order code: 00701300
Full order code: 871869600701300

Specifications

Line Frequency
50 to 60 Hz
Input Current (Nom)
32A per phase or single phase 63A max A

Downloads

Leaflets

Product Data Sheet
DMRC210 spec sheet pdf 963.8 kB

Brochures

Install instructions
DMC2 Installation Instructions pdf 1.5 MB
Install instructions
Installation Instruction pdf 1.3 MB
Specification sheet
DMC2 Specification Sheet pdf 615.3 kB

Visuals

Product-Photographs-913703666009_EU
Multiple assets - Visuals
Product-Diagrams-913703666009_EU
Multiple assets - Visuals