Signify Dynalite Gateways

Sophisticated yet simple energy-efficient lighting solutions

Products

PDEG
00172100
DDNG-KNX
52342200
PDEB
88746200
DDNG485
89725600
DDNG232
89727000
DDFCUC
89717100
DLLI8I8O-QTY5
89721800
PDDEG-S
89835200

Product family information

Description

Within any modern project, many third-party systems can be found performing different roles. Each separate system may use a different protocol for communication. Philips Dynalite has developed a range of gateway devices that can be used to synchronize these systems’ functions into one integrated system solution. By utilizing the correct gateway, different systems can be integrated, allowing end-users access to a fully automated site from one interface. By successfully integrating third-party systems with a Dynalite solution, repetitive end-user interaction is reduced.

Benefits

  • Reduces repetitive end-user interaction

  • Allows access to fully automated site from one interface

Features

  • A range of different gateways provides different integration opportunities and network management options

Applications

  • Depends on the lighting system in which the controls are used

Downloads

Visuals

Family-Photographs-Gateways
Multiple assets - Visuals