Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 13.1 W, 15.5 W, 36W TL-D, 4000 K, 2100 lm, 2500 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1200mm 13.1W/15.5W 840T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 13.1 W, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 2500 lm, CRI 80, 75000 hour(s), 161 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 0 %, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 13913900
Full order code: 872110313913900

Specifications

Cap-Base
G13
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004356502 en_AE pdf 895.7 kB

Brochures

Install instructions
66357991-139078-LED-BULB-NDLR-QIG pdf 2.9 MB

Visuals

Product-Photographs-929004356502_EU
Multiple assets - Visuals
Product-Diagrams-929004356502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm 13.1W/15.5W 840T8 IES 5.4 kB
LDT
LDT File - MAS LEDtube VLE 1200mm 13.1W/15.5W 840T8 ldt 6.0 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Master-Value-LED-tube-T8-COMF-7389584-Ref-929004356502 pdf 944.6 kB