Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13.5 W, 36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube VLE 1200mm HO 13.5W865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 155 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 34172200
Full order code: 872016934172200

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003070368 en_AE pdf 635.4 kB

Visuals

Product-Photographs-929003070368_EU
Multiple assets - Visuals
Product-Diagrams-929003070368_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm HO 13.5W865 T8 IES 30.0 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929003070208 pdf 698.0 kB