Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 3000 K, 1000 lm, 60000 hour(s)

MAS LEDtube VLE 600mm HO 8W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, 60000 hour(s), 125.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 35068700
Full order code: 871951435068700

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003069808 en_AE pdf 623.3 kB

Visuals

Product-Photographs-929003069808_EU
Multiple assets - Visuals
Product-Diagrams-929003069808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 600mm HO 8W 830 T8 IES 35.6 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929003069908 pdf 688.7 kB