Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 23 W, 48W TL-D, 4000 K, 3700 lm, 60000 hour(s)

MAS LEDtube 1200mm MO 23W840 T8

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 23 W, LED alternative to 48W TL-D, 4000 K, 3700 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 160 degree(s), Plastic, RG0

Order code: 39080500
Full order code: 872016939080500

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004246008 en_AE pdf 637.4 kB

Visuals

Product-Photographs-929004246008_EU
Multiple assets - Visuals
Product-Diagrams-929004246008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm MO 23W840 T8 IES 19.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 678.1 kB