Philips MASTER, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 3000 K, 1150 lm, 60000 hour(s)

MAS LEDtube 600mm HO 8W830 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1150 lm, 60000 hour(s), 143 lm/W, G13, Beam angle 190 degree(s), Plastic, RG0

Order code: 31591400
Full order code: 872016931591400

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003805708 en_AE pdf 633.7 kB

Visuals

Product-Photographs-929003805708_EU
Multiple assets - Visuals
Product-Diagrams-929003805708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 8W830 T8 IES 20.9 kB

Other

Environmental product declaration
Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003805808-EPD pdf 690.5 kB