Philips MASTER, LEDtube, T8, Mains, Double-ended, 1200 mm, 100-240 V, 13 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)

MAS LEDtube DE 1200mm 13W840 100-240V T8

Product Description

MASTER, LEDtube, T8, Mains, Double-ended, 1200 mm, 100-240 V, 13 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 30116000
Full order code: 871951430116000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002489008 en_AE pdf 608.1 kB

Visuals

Product-Photographs-929002489008_EU
Multiple assets - Visuals
Product-Diagrams-929002489008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DE 1200mm 13W840 100-240V T8 IES 19.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929002489008 pdf 653.9 kB