Philips LED, T8, 13 W, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube DE 1200mm 13W865 100-240V T8

Product Description

LED, T8, 1200 mm, 13 W, 6500 K, 2100 lm, 50000 hour(s), 161.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 30112200
Full order code: 871951430112200

Downloads