Philips MASTER LED tube EM/Mains T8 with Recycled Plastic

For top performance and sustainability

Products

MAS LEDtube 1200mm UO 13.5W 830 T8 EELC
MAS LEDtube 1200mm UO 13.5W 830 T8 EELC
38793500
MAS LEDtube 1200mm UO 13.5W 840 T8 EELB
MAS LEDtube 1200mm UO 13.5W 840 T8 EELB
38795900
MAS LEDtube 1200mm UO 13.5W 865 T8 EELB
MAS LEDtube 1200mm UO 13.5W 865 T8 EELB
38797300
MAS LEDtube 1500mm UO 20W 830 T8 EELC
MAS LEDtube 1500mm UO 20W 830 T8 EELC
38799700
MAS LEDtube 1500mm UO 20W 840 T8 EELB
MAS LEDtube 1500mm UO 20W 840 T8 EELB
38801700
MAS LEDtube 1500mm UO 20W 865 T8 EELB
MAS LEDtube 1500mm UO 20W 865 T8 EELB
38803100
MAS LEDtube 1500mm HO 16.7W 840 T8 EELB
MAS LEDtube 1500mm HO 16.7W 840 T8 EELB
38813000

Product family information

Description

Our new sustainability hero Philips MASTER LEDtube T8 EM/mains — a pioneering LED tube designed for performance, durability, and environmental impact. As the first-ever LED tube to feature 40% post-consumer recycled plastic, it sets a new standard for sustainable lighting without compromising quality. With a long lifetime of 75,000 hours and high luminous efficacy up to 185 lm/W, the MASTER LEDtube T8 ensures outstanding energy efficiency. These T8 LED tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime ensure this tube master every demanding application.

Benefits

  • Absolute performance that provides a solution for every application

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • Made with on average 40% post-consumer-recycled plastic

  • Impressive energy saving and durability with up to 185 lm/W efficacy and 75,000 hrs lifetime

Applications

  • Offices, schools, healthcare
  • Parking, warehouses, and industry
  • Public spaces

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube EM/Mains T8 with Recycled Plastic en_AE pdf 238.5 kB
Additional literature
Product-disposal-guide pdf 715.5 kB

Visuals

Family-Photographs-MASTER LED tube EM/Mains T8 with Recycled Plastic
Multiple assets - Visuals
Video
Learn how to install LEDtubes to Electro Magnetic ballast mp4 6.3 MB
Video
Learn how to install LEDtubes to direct mains mp4 7.9 MB

Photometry and Lighting design

Family-IES-MASTER LED tube EM/Mains T8 with Recycled Plastic
Multiple assets - Software Plugins