Philips LED, T8, EM, 8 W, 4000 K, 800 lm, 15000 hour(s)

8W (18W) G13 Cool White Non-dimmable Linear tube

Product Description

LED, T8, EM, 600 mm, 8 W, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 52505000
Full order code: 871869652505000

Downloads