Philips LED, T8, 8 W, 4000 K, 800 lm, 50000 hour(s)

CorePro LEDtube 600mm 8W 840 T8 AP I

Product Description

LED, T8, 600 mm, 8 W, 4000 K, 800 lm, 50000 hour(s), 100 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass, RG0

Order code: 27700700
Full order code: 872016927700700

Downloads