Philips CorePro, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 3000 K, 2000 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W830 G5 I APR

Product Description

CorePro, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 3000 K, 2000 lm, 30000 hour(s), 125.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 73202100
Full order code: 871869673202100

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001380908 en_AE pdf 603.2 kB

Visuals

Product-Photographs-929001380908_EU
Multiple assets - Visuals
Product-Diagrams-929001380908_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 16W830 G5 I APR ies 3.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Mains-T5-4ft-ref-929001381108-EPD pdf 672.1 kB