Philips CorePro, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 3000 K, 1000 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W830 G5 I APR

Product Description

CorePro, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, 30000 hour(s), 125.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 73196300
Full order code: 871869673196300

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001380608 en_AE pdf 605.1 kB

Visuals

Product-Photographs-929001380608_EU
Multiple assets - Visuals
Product-Diagrams-929001380608_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W830 G5 I APR ies 3.4 kB