Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 50000 hour(s)

CorePro LEDtube 600mm 8W 865 T8 AP I

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 50000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 27704500
Full order code: 872016927704500

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003547308 en_AE pdf 627.8 kB

Visuals

Product-Photographs-929003547308_EU
Multiple assets - Visuals
Product-Diagrams-929003547308_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W 865 T8 AP I IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547208 pdf 672.3 kB