Philips CorePro, LEDtube, T8, Mains, 600 mm, 220-240 V, 8.6 W, 18W TL-D, 6500 K, 950 lm, 30000 hour(s)

CorePro LEDtube 600mm 8.6W 865 T8 KSA

Product Description

CorePro, LEDtube, T8, Mains, 600 mm, 220-240 V, 8.6 W, LED alternative to 18W TL-D, 6500 K, 950 lm, 30000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 34580500
Full order code: 872016934580500

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002000568 en_AE pdf 631.1 kB

Visuals

Product-Photographs-929002000568_EU
Multiple assets - Visuals
Product-Diagrams-929002000568_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8.6W 865 T8 KSA ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929002000468 pdf 682.0 kB