Philips CorePro, LEDtube, T8, Mains, 1200 mm, 220-240 V, 15.7 W, 36W TL-D, 4000 K, 1850 lm, 30000 hour(s)

CorePro LEDtube 1200mm 15.7W 840 T8 KSA

Product Description

CorePro, LEDtube, T8, Mains, 1200 mm, 220-240 V, 15.7 W, LED alternative to 36W TL-D, 4000 K, 1850 lm, 30000 hour(s), 117 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 34574400
Full order code: 872016934574400

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001999868 en_AE pdf 631.7 kB

Visuals

Product-Photographs-929001999868_EU
Multiple assets - Visuals
Product-Diagrams-929001999868_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 15.7W 840 T8 KSA ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929001999868 pdf 682.1 kB