Philips LED, T8, 16 W, 6500 K, 1800 lm, 30000 hour(s)

COR CNG LEDtube 1200mm 16W 865 T8 I

Product Description

LED, T8, 1200 mm, 16 W, 6500 K, 1800 lm, 30000 hour(s), 112 lm/W, G13

Order code: 03544800
Full order code: 872110303544800

Downloads