Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 127-240 V, 16 W, 32-36W TL-D, 4000 K, 1800 lm, 30000 hour(s)

COR CNG LEDtube 1200mm 16W 840 T8 I

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 127-240 V, 16 W, LED alternative to 32-36W TL-D, 4000 K, 1800 lm, 30000 hour(s), 112 lm/W, G13, Beam angle 240 degree(s)

Order code: 03542400
Full order code: 872110303542400

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001999808 en_AE pdf 630.9 kB

Visuals

Product-Photographs-929001999808_EU
Multiple assets - Visuals
Product-Diagrams-929001999808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - COR CNG LEDtube 1200mm 16W 840 T8 I ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929001999908 pdf 680.9 kB