Middle East - English

Philips MASTER LED Strip

Slim LED strip offering high quality light with diversified options in terms of brightness and light color

Products

Product family information

Description

A complete family delivering superior light with great uniformity and safety. Choose the best fit for every projects, from 5 lumen packs/wattages, and 4 CCTs, and enjoy great reliable performance free of maintenance

Benefits

  • Superior light quality: Great color rendering and extremely good color consistency

  • Wide range of products: Variety in lumen/wattage and CCT combinations to cater to different applications.

Features

  • Superior light quality: CRI 90, SDCM 3

  • Full product range: 500lm,1000lm,1500lm,2000lm,2500/m, 2700K, 3000K, 4000K & 6500K options

Applications

  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED Strip en_AE pdf 976.7 kB
Additional literature
PHL-Master-LED-Strip.jpg jpg 7.5 MB

Visuals

Family-Photographs-MASTER LED Strip
Multiple assets

Photometry and Lighting design

Family-IES-MASTER LED Strip
Multiple assets