Philips MASTER VALUE LED spot LV

MASTER LEDspot LV - The ideal solution for spot lighting

Products

MAS LED spot VLE D 5.8-35W MR16 927 36D
MAS LED spot VLE D 5.8-35W MR16 927 36D
30718600
MAS LED SPOT VLE D 7.5-50W MR16 927 36D
MAS LED SPOT VLE D 7.5-50W MR16 927 36D
30732200
MAS LED SPOT VLE D 7.5-50W MR16 930 36D
MAS LED SPOT VLE D 7.5-50W MR16 930 36D
30734600
MAS LED SPOT VLE D 7.5-50W MR16 940 36D
MAS LED SPOT VLE D 7.5-50W MR16 940 36D
30736000
MAS LED SPOT VLE D 7.5-50W MR16 927 60D
MAS LED SPOT VLE D 7.5-50W MR16 927 60D
30738400
MAS LED SPOT VLE D 7.5-50W MR16 930 60D
MAS LED SPOT VLE D 7.5-50W MR16 930 60D
30740700
MAS LED SPOT VLE D 7.5-50W MR16 940 60D
MAS LED SPOT VLE D 7.5-50W MR16 940 60D
30742100
MAS LEDspotLV 3.5-20W 827 MR11 24D
MAS LEDspotLV 3.5-20W 827 MR11 24D
35990100

Product family information

Description

Delivering a warm, halogen-like accent beam, MASTER LEDspot LV is an ideal retrofit solution for spot and general lighting applications in the hospitality industry. It is particularly suited to public areas such as receptions, lobbies, corridors, stairwells and washrooms, where the light is on all the time. The robustly designed MASTER LEDspot offers a choice of beam angles for a clearly defined beam spread. There is no UV or IR in the beam, making it suitable for illuminating heat-sensitive objects (food, organic materials, paintings, etc.). The patented intelligent driver enables broad compatibility with existing electromagnetic and electronic halogen transformers. The dimmable versions drive further efficiencies, while helping to create the desired atmosphere.

Benefits

  • Up to 80% energy saving compared with halogen lamp

  • Broad compatibility with transformers

Features

  • dimmable (the 7-35W and 10-50W versions)

  • patented intelligent driver

Applications

  • Ideal for accent lighting in hotels, hospitals, shops and museums (e.g. floors, elevators, displays)

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER VALUE LED spot LV en_AE pdf 487.6 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Product Image for MASTER VALUE LED Spot LV tif 71.1 MB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB

Visuals

Family-Photographs-MASTER VALUE LED spot LV
Multiple assets - Visuals
Video
MASTER LEDspot LV mp4 130.7 MB

Photometry and Lighting design

Family-IES-MASTER VALUE LED spot LV
Multiple assets - Software Plugins