Products
Product | Compare | |||||
---|---|---|---|---|---|---|
MASTER LED 6.5-50W 927 MR16 24D Dim35775400 | 6.5 | 500 | 2700 | GU5.3 | ||
MASTER LED 6.5-50W 930 MR16 24D Dim35779200 | 6.5 | 500 | 3000 | GU5.3 | ||
MASTER LED 6.5-50W 940 MR16 24D Dim35783900 | 6.5 | 530 | 4000 | GU5.3 | ||
MASTER LED 6.5-50W 927 MR16 36D Dim35787700 | 6.5 | 500 | 2700 | GU5.3 | ||
MASTER LED 6.5-50W 930 MR16 36D Dim35791400 | 6.5 | 500 | 3000 | GU5.3 | ||
MASTER LED 6.5-50W 940 MR16 36D Dim35795200 | 6.5 | 530 | 4000 | GU5.3 | ||
MASTER LED 7.5-50W+ 827 MR16 36D Dim35809600 | 7.5 | 660 | 2700 | GU5.3 | ||
MASTER LED 7.5-50W+ 830 MR16 36D Dim35811900 | 7.5 | 660 | 3000 | GU5.3 |
Product family information
Description
Delivering intense accent beam, MASTER LEDspot LV is an ideal retrofit solution for spot lighting. MASTER LEDspot LV is designed to replace halogen or incandescent spots. It realizes natural colors, enables cozy and comfortable ambience for residential, hospitality and emphasizes the beauty of merchandise in retail. New smaller housing provides perfect fitting with majority of luminaires in a market with a MR16 GU 5.3 holder. It not only employs Philips' patented solution to guarantee the broadest possible compatibility with standard 12V halogen electronic transformers, it also delivers high beam intensity which is equivalent to halogen MR16 spots. The dimming function enables to create the desired atmosphere and it works with broad selection of dimmers. Its high SDCM ensure stricter color consistency, that is maintained over product life. MASTER LEDspot LV delivers huge energy savings and minimizes maintenance cost without any compromise on light quality and lifetime, enabling residential and business owners to achieve a return on their investment within short period time.
Benefits
High intensity of beam for accent lighting in professional applications
Strong brightness maintained over time
Features
High intensity of beam equivalent to halogen spots
Better color realisation with high CRI value, and strong color consistency over time