Philips CorePro, LED, PL-C;PL-T, 110 mm, 10.5 W, 3000 K, 1200 lm, 50000 hour(s)

10.5PL-C/T/COR/26V-830/IF13/P/4P/DIM10/1

Product Description

CorePro, LED, PL-C;PL-T, 110 mm, 10.5 W, 3000 K, 1200 lm, 50000 hour(s), 114.00 lm/W, GX24q, Plastic

Order code: 929001388504

Specifications

Cap-Base
GX24q
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001388504 en_AE pdf 632.8 kB

Visuals

Product-Photographs-929001388504_EU
Multiple assets - Visuals
Product-Diagrams-929001388504_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 10.5PL-C/T/COR/26V-830/IF13/P/4P/DIM10/1 ies 4.2 kB

Other

Environmental product declaration
EPD-Philips-10.5PL-C-T-COR-26V-840-IF13-P-4P-DIM10-1-COMF-7403978-Ref-929001388704 pdf 674.2 kB