Philips CorePro LED PLT 4P

The new generation of energy-saving LED PLT 4P tube lighting

Products

CorePro LED PLT HF 6.5W 830 4P GX24q-2
CorePro LED PLT HF 6.5W 830 4P GX24q-2
48776500
CorePro LED PLT HF 9W 830 4P GX24q-3
CorePro LED PLT HF 9W 830 4P GX24q-3
48780200
CorePro LED PLT HF 15W 830 4P GX24q-3
CorePro LED PLT HF 15W 830 4P GX24q-3
48784000
CorePro LED PLT HF 18.5W 840 4P GX24q-4
CorePro LED PLT HF 18.5W 840 4P GX24q-4
48790100

Product family information

Description

The CorePro LED PLT 4P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly

Benefits

  • Highly energy-efficient

  • Easy installation

Features

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps

Applications

  • Hospitality, retail, office, industrial and home applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED PLT 4P en_AE pdf 219.8 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Philips CorePro PLED Family Brochure Q1 2024 pdf 36.3 MB
Additional literature
Application photo of CorePro LED PLT 4P jpg 32.2 MB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB

Visuals

Family-Photographs-CorePro LED PLT 4P
Multiple assets - Visuals
Packaging image
Packaging Image tif 12.2 MB

Photometry and Lighting design

Family-IES-CorePro LED PLT 4P
Multiple assets - Software Plugins