Middle East - English

Philips CorePro, LED, PL-L, HF/Mains, 312 mm, 12 W, 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 hour(s)

CorePro LED PLL HF/Mains 12W 830 4P

Product Description

CorePro, LED, PL-L, HF/Mains, 312 mm, 12 W, LED alternative to 24W PL-L, 3000 K, 1440 lm, CRI 80, 30000 hour(s), 120 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267602
Full order code: 872110305091500

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004267602 en_AE pdf 836.0 kB

Brochures

Install instructions
Online-QIG-for-324166285711-Installation-guide pdf 3.6 MB

Visuals

Product-Photographs-929004267602_EU
Multiple assets
Product-Diagrams-929004267602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLL HF/Mains 12W 830 4P IES 20.8 kB
LDT
LDT File - CorePro LED PLL HF/Mains 12W 830 4P ldt 15.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-COMF-6714366-Ref-929004267702 pdf 666.8 kB