Philips LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, 18W PL-C, 4000 K, 770 lm, 30000 hour(s)

LED PLC 6.9W 840 2P G24d-2

Product Description

LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, LED alternative to 18W PL-C, 4000 K, 770 lm, 30000 hour(s), 111 lm/W, G24D-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 29644200
Full order code: 872016929644200

Specifications

Cap-Base
G24D-2 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003757308 en_AE pdf 619.2 kB

Visuals

Product-Photographs-929003757308_EU
Multiple assets - Visuals
Product-Diagrams-929003757308_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 6.9W 840 2P G24d-2 ies 8.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929003757308 pdf 679.2 kB