Philips LED HPI, T160, Mains, 80 W, 150W HID, E40, 6500 K, 9000 lm, 25000 hour(s)

TForce Core HB 80W 9.0Klm E40 865 CN GN5

Product Description

LED HPI, T160, Mains, 80 W, E40, 6500 K, 9000 lm, 25000 hour(s), 112 lm/W, RG1

Order code: 98067100
Full order code: 692234198067100

Specifications

Cap-Base
E40
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003631310 en_AE pdf 565.4 kB

Visuals

Product-Photographs-929003631310_EU
Multiple assets - Visuals
Product-Diagrams-929003631310_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 80W 9.0Klm E40 865 CN GN5 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-(Highbay-–-HPI-SON-HPL)-COMF-7165398-Ref-929003631310 pdf 675.0 kB