Philips TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)

Ideal for HPI/SON/HPL LED replacement in Highbay application

Products

TForce ESS LED HB MV 2.7Klm 25W  865 E27
TForce ESS LED HB MV 2.7Klm 25W 865 E27
19017700
TForce ESS LED HB MV 3.5Klm 35W  865 E27
TForce ESS LED HB MV 3.5Klm 35W 865 E27
19019100
TForce ESS LED HB MV 4.5Klm 45W  865 E27
TForce ESS LED HB MV 4.5Klm 45W 865 E27
19021400
TForce ESS LED HB MV 2.5Klm 25W 865 E27
TForce ESS LED HB MV 2.5Klm 25W 865 E27
26010800
TForce ESS LED HB MV 3.5Klm 35W 865 E27
TForce ESS LED HB MV 3.5Klm 35W 865 E27
26012200
TForce ESS LED HB MV 4.5Klm 45W 865 E27
TForce ESS LED HB MV 4.5Klm 45W 865 E27
26014600

Product family information

Description

Philips TrueForce LED Industrial and Retail lamps give you a quick and easy payback solution to replace HID lamps in High-bay applications. The solution gives you the LED benefits of energy-efficiency and long-lifetime, plus the initial investment is low. With unique lamp design and compatibility, you can directly retrofit HID lamps with TrueForce LED lamps without changing the fixtures or gear. Multiple beam angle options and high colour-rendering index enhance the lighting distribution while creating a comfortable, safe and high-productivity environment.

Benefits

  • Instant upgrade and easy to install - less time consuming and safer working at height

  • Great payback (<2 years) and extended energy savings of 65% vs. existing conventional systems

Features

  • Direct lamp replacement solution without changing the fixture or gear

  • High energy efficiency with directional light

Applications

  • Industrial - factories, warehouses, distribution centres
  • Retail - hyper markets, shopping malls
  • Others - transportation hubs, convention centres, sport/city halls

Warning & Safety

  • EM version requires an EM ballast to operate. Please refer to the installation guide or consult a Philips Lighting representative.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL) en_AE pdf 242.4 kB
Additional literature
LED HID brochure pdf 5.4 MB

Visuals

Family-Photographs-TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)
Multiple assets - Visuals
Video
TrueForce HID Installation mp4 98.9 MB
Packaging image
Packaging Image tif 9.6 MB

Photometry and Lighting design

Family-IES-TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)
Multiple assets - Software Plugins