Philips LED HPI, T160, Mains, 220-240 V, 80 W, 150W CFL, 150W HID, E40, 6500 K, 10000 lm, CRI 80, 25000 hour(s)

TForce Core HB MV ND 80W E40 865

Product Description

LED HPI, T160, Mains, 220-240 V, 80 W, LED alternative to 150W CFL, 150W HID, E40, 6500 K, 10000 lm, CRI 80, 25000 hour(s), 125 lm/W, PF 0.9, Beam angle 180 degree(s), Plastic, IP20

Order code: 18245600
Full order code: 872110318245600

Specifications

Cap-Base
E40
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004461737 en_AE pdf 568.4 kB

Visuals

Product-Photographs-929004461737_EU
Multiple assets - Visuals
Product-Diagrams-929004461737_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 80W E40 865 ies 11.5 kB

Other

Environmental product declaration
EPD-HUB-EPD-PHILIPS-HB-T-shape-high-wattage-Ref-929004461518 pdf 1.0 MB