Philips LED HPI, T160, Mains, 220-240 V, 80 W, 150W CFL, 150W HID, E27, 6500 K, 10000 lm, CRI 80, 25000 hour(s)
TForce Core HB MV ND 80W E27 865
Product Description
LED HPI, T160, Mains, 220-240 V, 80 W, LED alternative to 150W CFL, 150W HID, E27, 6500 K, 10000 lm, CRI 80, 25000 hour(s), 125 lm/W, PF 0.9, Beam angle 180 degree(s), Plastic, IP20
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPI
- Warranty period
- 3 years