Philips LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, 60W CFL, 45W HID, E27, 6500 K, 3200 lm, 15000 hour(s)

TForce Core HB 30W E27 865 GN3

Product Description

LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, LED alternative to 60W CFL, 45W HID, E27, 6500 K, 3200 lm, 15000 hour(s), 106.00 lm/W

Order code: 78061600
Full order code: 871869978061600

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002408408 en_AE pdf 564.6 kB

Visuals

Product-Photographs-929002408408_EU
Multiple assets - Visuals
Product-Diagrams-929002408408_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 30W E27 865 GN3 IES 913 B