Philips MASTER, LED SON-T, Tubular, EM, 50 W, SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 hour(s)

MAS LED SON-T IF 8.1Klm 50W 727 E40

Product Description

MASTER, LED SON-T, Tubular, EM, 50 W, LED alternative to SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 hour(s), 162 lm/W, EEL D, Glass, RG1, IP40

Order code: 44895700
Full order code: 871951444895700

Specifications

Cap-Base
E40
Nominal lifetime
70,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T IF 8.1Klm 50W 727 E40 txt 2.8 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003467412 en_AE pdf 532.8 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED SON-T IF 8.1Klm 50W 727 E40 pdf 422.4 kB
Install instructions
Installation Instructions pdf 755.9 kB

Visuals

Product-Photographs-929003467412_EU
Multiple assets - Visuals
Product-Diagrams-929003467412_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T IF 8.1Klm 50W 727 E40 IES 118.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB